HUBBELL
Image of OL-60CM OL-60CM - 2" Cast Iron O series Conduit Cover
*Representative image
Image of OL-60CM OL-60CM - 2" Cast Iron O series Conduit Cover

OL-60CM - 2" Cast Iron O series Conduit Cover

$46.16 USD

Brand: Killark

Catalog ID: OL-60CM

2" Cast Iron O series Conduit Cover

Duraloy malleable iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-60CM

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

O Series

Type

Conduit Body Cover

UPC

783936480329

Dimensions

Dimensions

10 in x 4 in x 1 in

Gross Weight with Packaging

1.55

Height

1 in

Hub Size

2"

Length

10 in

Weight

0.26 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

5