

Brand: Killark
Catalog ID: OL-90M
Galvanized steel. Natural finish. 300 Series stainless steel screws.
Application
For use with O Series fittings.
Catalog Number
OL-90M
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Iron
Product Family
Fittings
Series
O Series
Type
Conduit Body Cover
UPC
783936480411
Dimensions
15 in x 6 in x 1 in
Gross Weight with Packaging
1.37
Height
1 in
Hub Size
3-1/2" to 4"
Length
15 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
5