HUBBELL
Image of OLK-2VG OLK-2VG - 3/4" Fiber O Series Cover Gasket
*Representative image
Image of OLK-2VG OLK-2VG - 3/4" Fiber O Series Cover Gasket

OLK-2VG - 3/4" Fiber O Series Cover Gasket

$4.81 USD

Brand: Killark

Catalog ID: OLK-2VG

3/4" Fiber O Series Cover Gasket

Fiber gasket.

General

Application

For use with O Series fittings.

Catalog Number

OLK-2VG

Color

Brown

EU RoHS Indicator

Material

Fiber

Product Family

Fittings

Series

O Series

Type

Gasket

UPC

783936490380

Dimensions

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.01

Height

1 in

Hub Size

3/4"

Length

5 in

Weight

0.01 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

50