HUBBELL
OLL-4M - 1-1/4" LL Hub, Iron O Series Conduit Body
Image of OLL-4M OLL-4M - 1-1/4" LL Hub, Iron O Series Conduit Body
*Representative image
Image of OLL-4M OLL-4M - 1-1/4" LL Hub, Iron O Series Conduit Body

OLL-4M - 1-1/4" LL Hub, Iron O Series Conduit Body

Brand: Killark

Catalog ID: OLL-4M

1-1/4" LL Hub, Iron O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Volume is 32 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-4M

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Iron

Product Family

Fittings

Series

O Series

Type

Conduit Body

UPC

783936480558

Dimensions

Dimensions

8.125 in x 3.5 in x 2.625 in

Gross Weight with Packaging

2.58

Height

2.625 in

Hub Size

1-1/4"

Length

8.125 in

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LL

Logistics

Carton Quantity

2

Pallet Quantity

576