



Brand: Hubbell Premise Wiring
Catalog ID: FTR175SP
Open Tray
Adapter Type
FSP Panel
Application
Cross Connect
Catalog Number
FTR175SP
Color
Black
Enclosure Type
Interconnect Shelves
Environmental Conditions
Indoor
Interface
Unloaded
Item Type
Patch Panel
Material
CRS
Material - Mounting Hardware
N/A
Number of Slots
3
OEM Brand Name
Hubbell Premise Wiring
Rack Units
1 RU
Style
Unloaded
Sub Brand
OptiChannel
Type
Interconnection Tray
UPC
662620836171
Cubic Capacity
1.3125 cu.in
Depth
12 in
Height
1.75 in
Thickness
0.0625
Width
0.0625 in
Cable Entry
Rear
Environmental Conditions
Indoor
Industry Standard(s)
TIA 568-C
Adapter Type
FSP Panel
Number of Slots
3