HUBBELL
OTB-6 - 2" TB Hub, Aluminum O Series Conduit Body
Image of OTB-6 OTB-6 - 2" TB Hub, Aluminum O Series Conduit Body
*Representative image
Image of OTB-6 OTB-6 - 2" TB Hub, Aluminum O Series Conduit Body

OTB-6 - 2" TB Hub, Aluminum O Series Conduit Body

Brand: Killark

Catalog ID: OTB-6

2" TB Hub, Aluminum O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 70 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OTB-6

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

TB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

O Series

Type

Conduit Body

UPC

783936530161

Dimensions

Dimensions

12 in x 4 in x 5 in

Gross Weight with Packaging

2.29

Height

5 in

Hub Size

2"

Length

12 in

Width

4 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

TB

Logistics

Carton Quantity

5