HUBBELL
KIL_F_KILLN2_Front
* Representative image
KIL_F_KILLN2_Front

KILLN3 - Z Series - Steel Locknut For Cord Connectors - Hub Size 1 Inch NPT

Brand:

Killark

Catalog ID:

KILLN3

Z Series - Steel Locknut For Cord Connectors - Hub Size 1 Inch NPT

Steel locknut with hexhead flats used for reinforcing connections.

Product details

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.

Catalog Number

KILLN3

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

KILLN

Type

Locknut

UPC

783936394039

Dimensions

Dimensions

1.766 in x 1.766 in x 0.016 in

Gross Weight with Packaging

0.03

Height

0.016 in

Hub Size

1"

Length

1.766 in

Width

1.766 in

Logistics

Carton Quantity

100

Resources and downloads