HUBBELL
SDC 35kV 1200 DCA 170kV BIL L=74in D=5.75in CREEP=37.6in
Image of 170-012-D-1076-00 SDC 35kV 1200 DCA 170kV BIL L=74in D=5.75in CREEP=37.6in

SDC 35kV 1200 DCA 170kV BIL L=74in D=5.75in CREEP=37.6in

Brand: Electro Composites

Catalog ID: 170-012-D-1076-00

SDC™ 35kV-1200A DC Bushing, Rated per IEC 62199, Bottom Connected for Air-to-Air Applications, 21" Ground Shield, 37.6" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 62199 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

DC

Bottom Terminal Type

1 1/2-12

Catalog Number

170-012-D-1076-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

20.8 in

Below Flange Length

53.25 in

Depth

10 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

5.75 in

Diameter - Below Flange Maximum P

5.75 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

74 in x 10 in x 10 in

Effective Length - Bottom Terminal

2.5 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10 in

Height

10 in

Length

74 in

Length - Ground Shield

21 in

Length - Insulated Section

66.3 in

Length - Insulation Above Flange

13.6 in

Length - Insulation Below Flange

28.05 in

Length - Live Part Bottom

4.2 in

Length - Live Part Top

3.5 in

Sealing Surface Inside Diameter

5.75 in

Sealing Surface Outside Diameter

7.37 in

Thickness

2.125 in

Top Terminal Min. Thread Length

2.5 in

Weight

140 lb

Width

10 in

Electrical Ratings

BIL

170 kV

Current Rating

1200 DC A A

kV Class

35 kV

Minimum Creepage

37.6 in

Minimum Creepage - Inside

36.7 in

Minimum Strike

15.8 in

Minimum Strike - Inside

30.6 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEC 62199

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4