HUBBELL
Image of 228-02-6242-90W PHP400 Help Point (SMART analogue), white, 2 button (requires 230 VAC mains power)
Image of 228-02-6242-90W PHP400 Help Point (SMART analogue), white, 2 button (requires 230 VAC mains power)
Image of 228-02-6242-90W PHP400 Help Point (SMART analogue), white, 2 button (requires 230 VAC mains power)
NETWORK RAIL Approved

PHP400 Help Point (SMART analogue), white, 2 button (requires 230 VAC mains power)

Brand: Austdac

Catalog ID: 228-02-6242-90W

The PHP400 Help Point is a rugged, public access handsfree telephone housed in a white enclosure. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The design of the unit takes into consideration the requirements of The Equality Act 2010 (EA).The unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN. Self Monitoring And Reporting Telephone can be integrated with GAI-TRONICS’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging.

  • Large, vandal resistant metal buttons, palm operable
  • Raised text button legends with Braille
  • Integral Induction Loop facility for hearing impaired
  • Audio-visual ring indication
  • Emergency override
  • Hands-free Operation
  • Local PA
  • Robust and weather resistant - IP55
  • 2 button auto-dial option with remote programming
  • Suitable for pole mounting to a single PSTN post or surface mounting, simple installation
  • 400 mm diameter
  • NETWORK RAIL Approved

Product details

General

Application

Public Areas

Catalog Number

228-02-6242-90W

CE Compliant

Yes

Color

White

Connectivity Options

SMART Analogue

Mount location

Pole mounting (PSTN) or Surface mounting

Operating Temperature

-20° C to +60° C

Power

Requires 230 VAC mains power

Storage Temperature Range

-40° C to +70° C

Type

2 Button

Weather Resistant

Yes

Certifications And Compliance

CE Compliant

Yes

Compliance

IP55