HUBBELL
Image of 820-710D100 Plant Paging Station
Image of 820-710D100 Plant Paging Station

Plant Paging Station

Brand: Austdac

Catalog ID: 820-710D100

ICS Outdoor Speaker Amplifier Station - 24VDC - UL Class I, Div. 2 - 8-ohm speaker output - Orange finish

Industrial Communication System

Product details

General

Catalog Number

820-710D100

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

  • Speaker Amplifier Station
  • Outdoor Speaker Amplifier Stations

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads