HUBBELL
Image of WSS1PW ScrubSwitch
Image of WSS1PW ScrubSwitch
play
3D View
play
360 View
+5

ScrubSwitch

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSS1PW

Replacement ABS Plastic cover for use with the WSS1277

Switches are categorized as "high touch" products, used in hospitals and health care. As such they need to be disinfected, minimally once a day. These new scrubswtiches are design to be cleaned. They are smooth, without creaves or joints where bateria can hide and multiply. In addition the plastic cover plates are molded with Microban additives, which reduce bateria growth.

Able to be disinfected & sanitized

Product details

General

Action

Relay Contact

Actuator

Tap Switch

Application

  • Hospitals, Medical Areas, locations needing constant cleaning

Catalog Number

WSS1PW

Color

White

Contact Configuration

Relay

Environmental Conditions

indoor

Indicator

na

Insulation

na

Material

ABS Plastic

Mounting Type

Standard Box Mount

Number Of Poles

3

Operating Cycles

50K

Operating Temperature

0-60 degree c

Series

Heavy Duty

Size

4 3/4 x 3 inches

Style

General Purpose

Type

Tap

UPC

783585723457

Electrical Ratings

Amperage Rating

8 A

Contact Rating

8 A

Current / Amperage Rating

  • 10 A
  • 8 A

Voltage Rating

120/277 V

Wattage

960 W

Certifications And Compliance

Industry Standard(s)

Heavy Duty Switches and Controls

Logistics

Carton Quantity

10

Media

Videos

play
ScrubSwitch Sealed Switches product video
play
ScrubSwitch Sealed Switches - How to Install
play
ScrubSwitch Sealed Switches product and installation video

3D AR Model

360 View