HUBBELL
Image not found_2
Image not found_2
ACME_T3793133S_04_PRODIMAGE
ACME_T3793133S_02_PRODIMAGE
ACME_T3793133S_03_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 208? - 208Y/120V, 15kVA

Brand:

Acme Electric

Catalog ID:

T3792711S

Low Voltage Distribution Transformer - Three Phase, 208? - 208Y/120V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

BNFC Taps

2

Catalog Number

T3792711S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

208Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503792711

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

245 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

208D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

4