HUBBELL
Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 5kVA
Image of T137924 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 5kVA

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 5kVA

Brand: Acme Electric

Catalog ID: T137924

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 5kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T137924

Construction

Encapsulated

kVA

5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Buck-Boost Transformer

Secondary Voltage

24/48 V

UL Insulation Class

180°C

UPC

047503182307

Winding Material

CU

Dimensions

Dimensions

4.2 in x 4.37 in x 9.06 in

Height

9.06 in

Length

4.2 in

Weight

75 lb

Width

4.37 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

5

Primary Voltage

240 X 480 V

Primary Voltage

240 X 480

Secondary Voltage

24/48 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

12