ACME_PPH_534348_V_PRODUCT_IMAGE
* Representative image
ACME_PPH_534348_V_PRODUCT_IMAGE

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Snap In Breakers, 304 Stainless Steel

Brand:

Acme Electric

Catalog ID:

PTBA3150009SS

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Snap In Breakers, 304 Stainless Steel

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product details

General

ANFC Taps
-
BNFC Taps
2
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
9
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED43B025L (25A)
Primary Voltage
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
Q330 (30A)
Secondary Voltage
208Y/120 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503090565
Winding Material
CU

Dimensions

Dimensions
7.63 in x 22.13 in x 33.75 in
Height
33.75 in
Length
7.63 in
Weight
255 lb
Width
22.13 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
480D V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 1062