Brand: Acme Electric
Catalog ID: PTBB3150009SS
ANFC Taps
-
BNFC Taps
2
Catalog Number
PTBB3150009SS
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
9
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED43B025L (25A)
Primary Voltage
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
B330H (30A)
Secondary Voltage
208Y/120 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503090633
Winding Material
CU
Dimensions
12.38 in x 22.13 in x 35.13 in
Height
35.13 in
Length
12.38 in
Weight
255 lb
Width
22.13 in
Frequency Rating
60 Hz
Primary Voltage
480D V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 1062