HUBBELL
Image not found
Image not found

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 60/63 A 347/600 VAC, 4-POLE 5-WIRE, Red, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: C560C5WLT34

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 60/63 A 347/600 VAC, 4-POLE 5-WIRE, Red, Watertight

Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Integral 3/4" liquidtight conduit threading
  • Glandless water ingress protection

Watertight

Product details

General

Catalog Number

C560C5WLT34

Color

Red

Number Of Poles

4-POLE

Series

Hubbell-PRO

Style

Standard Service

Type

Watertight Liquidtight Connector Body

UPC

783585714196

Electrical Ratings

Current / Amperage Rating

60/63 A

Voltage Rating Description

347/600 VAC

Conductor Related

Number Of Wires

5-Wire

Logistics

Carton Quantity

5

Resources and downloads