WBP_5252STGN_PRODIMAGE
WBP_5252STGN_PRODIMAGE
play
3D View
WBP_5252STGN_back_PRODIMAGE

EdgeConnect™, Hubbell-Pro Receptacle, 15A 125V, 5-15R, Screwless Terminal, Green

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

5252STGN

Straight Blade Devices, EdgeConnect™, Hubbell-Pro Receptacle, Commercial Grade, 2-Pole 3-Wire, 15A 125V, 5-15R, Screwless Terminal, Green

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualifi ed installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Triple and Double Wipe Contacts
  • Easy access split circuit tab

EdgeConnect™ Technology, Screwless Termination

Product details

General

Application
Hubbell-PRO
Color
Green
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Receptacle
Material
Thermoplastic/C
Mounting Type
Screw Mount
Number Of Poles
2-Pole
Series
EdgeConnect™
Size
Standard Sized Product
Style
Smooth Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
Standard Duplex
UPC
783585727103

Electrical Ratings

Current / Amperage Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single
Voltage Rating
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • UL Listed to UL498 File No. E2186
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596,NEMA® WD-6 Compliant
Nema Rating
5-15R

Logistics

Carton Quantity
10