HUBBELL
PROG_P2802-191_hero_PRODIMAGE
PROG_P2802-191_hero_PRODIMAGE
PROG_P2802-191-Detail_004_PRODIMAGE
PROG_P2802-191-Detail_003_PRODIMAGE
+6
PROG_P2802-191-Detail_002_PRODIMAGE

Lynzie Collection Two-Light Brushed Gold Etched Opal Glass Modern Bath Vanity Light

$164.67 USD

Brand:

Progress Lighting

Catalog ID:

P2802-191

Collection name:

Lynzie

With a youthful, yet timeless flair, the Lynzie Collection brightens your day with its elegant form. Two etched white, oval shaped glass shades are held upright by delicate arms attached to a classic oval backplate coated in a brushed gold finish. Uncluttered and simple lines depict the gracefulness of this bath vanity collection and add visual interest without complexity. Ideal for a bathroom, hallway, or foyer in modern or transitional style settings, this versatile design can be mounted with the glass facing up or down for more design flexibility.

  • The Lynzie Vanity Light Collection offers an elegant appeal to a bathroom or powder room
  • Its uncluttered and simple lines are perfect for modern and transitional style settings
  • Delicate arms are attached to a classic oval backplate and coated in a beautiful brushed gold finish
  • Soft illumination is cast from elegant etched opal oval glass shades
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (2) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 14.5-in. width by 11.125-in. height, extends from wall 5.625-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2802-191

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Gold

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247266982

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.5 in x 5.625 in x 11.125 in

Height

11.125 in

Height to Center

8.625 in

Length

14.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.99 lb

Width

5.625 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93024880

Resources and downloads