HUBBELL
Aclara I-210+c™ Residential Smart Grid Meter
Image of  Aclara I-210+c™ Residential Smart Grid Meter

Aclara I-210+c™ Residential Smart Grid Meter

Brand: Aclara

The Aclara I-210+c™ Residential Meter is an advanced, high-precision metering solution for residential applications. It integrates real-time instrumentation and power quality monitoring, delivering critical information at the edge of your network. This meter enhances operational effectiveness, improves network efficiency, and reduces energy costs. Its features include a bi-directional demand meter, diverse AMI options, and tamper detection tools. The I-210+c™ is adaptable to complex needs, offering advanced functions like reactive power measurement, power quality and event logging, and a remote disconnect option. It supports multiple communication technologies, including RF Mesh and PLC, and is rigorously tested to ensure reliability and accuracy.

Empower Your Residential Metering with Aclara I-210+c™: The Smart, Secure, and Flexible Metering Solution for Modern Energy Needs.

  • Advanced metering for residential applications
  • Real-time instrumentation and power quality monitoring
  • Bi-directional demand meter with diverse AMI options
  • Tamper detection for enhanced security
  • Adaptable to complex metering needs and communication technologies
  • Supports reactive power measurement and event logging
  • Remote disconnect option for operational efficiency
  • Rigorous testing for reliability and accuracy

General

Application

Residential

Available Forms

  • CL20 : 3S, 4S
  • CL200 : 1S, 2S, 12S, 25S
  • CL320 : 2S, 12S, 25S

Available Options

  • Class/Form:
  • CL20: 3S, 4S
  • CL200: 1S, 2S, 12S/25S
  • CL320: 2S, 12S/25S
  • Service Disconnect option available on CL200 and CL320

Compatibility

  • Aclara RF
  • Aclara Cellular
  • Itron GenX
  • Landis+Gyr Gridstream
  • Sensus Flexnet
  • Trilliant SecureMesh
  • Trilliant SecureReach
  • Verizon Gridwide
  • Nexgrid IntelaMeter
  • Nighthawk Adaptiv Link
  • Easymetering Cellular

Ingress Protection

NEMA 3R

Operating Temperature

  • -40°C to +85 °C
  • <95% relative humidity

Electrical Ratings

Current Rating

Class 20, 200, and 320 A

Frequency Rating

50 or 60 Hz

Voltage Rating

  • 120 V
  • 208 V
  • 240 V

Certifications And Compliance

Industry Standard(s)

  • ANSI C12.1, C12.10, C12.16, C12.18. C12.19, C12.20
  • FCC Class B emissions
  • UL2735 (option)

Operational

Compatibility

  • Aclara RF
  • Aclara Cellular
  • Itron GenX
  • Landis+Gyr Gridstream
  • Sensus Flexnet
  • Trilliant SecureMesh
  • Trilliant SecureReach
  • Verizon Gridwide
  • Nexgrid IntelaMeter
  • Nighthawk Adaptiv Link
  • Easymetering Cellular

Operating Temperature

  • -40°C to +85 °C
  • <95% relative humidity