Brand: Burndy
Catalog ID: GIB5
UL467 Listed for US and Canadian Markets
Catalog Number
GIB5
Material
Body: Zinc Alloy; Screw: Stainless Steel; Cover: White UV Stabilized Polycarbonate
Type
Intersystem Bonding
UPC
621945666870
Dimensions
3.39 in x 1.5 in x 1 in
Height
1 in
Length
3.39 in
Width
1.5 in
Buy America(n) Qualified
Contact Manufacturer
Industry Standard(s)
UL467
UL Listed
Yes
Carton Quantity
54
Pallet Quantity
3240