HUBBELL
Image of HDC422444BK HDC Server Cabinet, 42U, Black
Image of HDC422444BK HDC Server Cabinet, 42U, Black
Image of HDC422444BK HDC Server Cabinet, 42U, Black

HDC Server Cabinet, 42U, Black

Brand: Hubbell Premise Wiring

Catalog ID: HDC422444BK

HDC Series 42U Server Cabinet, 79"(H) x 24"(W) x 44"(D) in Black

Rugged, configurable full size cabinet exceeds network and server cabinet requirements. The welded frame available in 12 standard sizes and supports 4,000 lbs static load. The mesh doors help maintain proper airflow and lock for security. A full complement of accessories round out the offering.

Designed for mounting standard IT rack mount equipment

Product details

General

Application

Server

Catalog Number

HDC422444BK

Color

Black

Compatibility

EIA 310

Finish Type

Mat

Frame

Welded metal

Material

Sheet steel

Mounting Type

Leveling feet

Series

HDC Series

Style

Vented doors with top, sidewalls and 19" mounting rails

Type

Full size data center cabinet

UPC

662620364087

Dimensions

Cubic Capacity

83424 cu.in

Depth

44 in

Height

79 in

Width

24 in

Conductor Related

Cable Entry

Top with brush

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • EIA 310

Nema Rating

None