Brand: OHIO BRASS
Catalog ID: EVP0009003003
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
EVP0009003003
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Station
UPC
096359726821
Height
11.7 in
Weight
15 lb
Creep and Leakage Distance
30.1 in (765 mm)
Duty Cycle
10 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
29.4
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
19.8
MCOV
8.4 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Withstand Voltage - 60 Hz Wet
63 kV
Withstand Voltage - Lightning Impulse
127 kV
Withstand Voltage - Switching Impulse
106 kV
Industry Standard(s)
IEEE/IEC