HUBBELL
Image of HSTPRD00476IPK25 HSTPRD00476IPK25, Heat Shrink Tubing, Thin Wall, Red
Image of HSTPRD00476IPK25 HSTPRD00476IPK25, Heat Shrink Tubing, Thin Wall, Red
play

HSTPRD00476IPK25, Heat Shrink Tubing, Thin Wall, Red

Brand: Burndy

Catalog ID: HSTPRD00476IPK25

3/64 I.D., 1 Unit = 1 Pk Of 25, Color = Red, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max.

Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPRD00476IPK25

Color

Red

Material

Polyolefin

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945690325

Dimensions

Dimensions

6 in x 0.047 in x 0.016 in

Height

0.016 in

Length

6 in

Width

0.047 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

80