HUBBELL
Image of HSTPYL0375100FRL HSTPYL0375100FRL, Heat Shrink Tubing, Thin Wall, Yellow
Image of HSTPYL0375100FRL HSTPYL0375100FRL, Heat Shrink Tubing, Thin Wall, Yellow
play

HSTPYL0375100FRL, Heat Shrink Tubing, Thin Wall, Yellow

Brand: Burndy

Catalog ID: HSTPYL0375100FRL

Heat Shrink Tubing, .375" ID Min (Issued), .187" ID Max (Recovered), Thin Wall, Yellow, 100-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYL0375100FRL

Color

Yellow

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945694477

Dimensions

Dimensions

1200 in x 0.375 in x 0.025 in

Height

0.025 in

Length

1200 in

Width

0.375 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

5