HUBBELL
Image of HBL2811STBK EdgeConnect™ Twist-Lock® Plug with Spring Termination, 30A, 120/208V, L21, 30P, Black Nylon
Image of HBL2811STBK EdgeConnect™ Twist-Lock® Plug with Spring Termination, 30A, 120/208V, L21, 30P, Black Nylon

EdgeConnect™ Twist-Lock® Plug with Spring Termination, 30A, 120/208V, L21, 30P, Black Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2811STBK

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Insulgrip® Plug, 30A 3-Phase 120/208V AC, 4-Pole 5-Wire Grounding, L21-30P, Spring Terminal, Black Nylon.

EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Superior cord grip design protects terminations from excess strain

EdgeConnectâ„¢ Technology, Screwless Termination

Product details

General

Application

Industrial

Catalog Number

HBL2811STBK

Color

Black

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

Screw Mount

Number Of Poles

4

Series

EdgeConnectâ„¢

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Plug

UPC

783585719870

Electrical Ratings

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3,000V minimum

Phase

3-Phase

Voltage Rating

3-Phase 120/208 VAC

Conductor Related

Number Of Wires

5

Certifications And Compliance

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.31

Nema Rating

L21-30R

Logistics

Carton Quantity

30