Brand: OHIO BRASS
Catalog ID: 942042G0G0001
Externally gapped transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
942042G0G0001
EU RoHS Indicator
Contact Manufacturer
Installation Type
Insulator Mount
UPC
096359748106
Duty Cycle
42 kV
Frequency Rating
48-62 Hz
Voltage - Line
69 kV
Industry Standard(s)
IEC