HUBBELL
Image of HSTPYL30004FPK2EA HSTPYL30004FPK2EA, Heat Shrink Tubing, Thin Wall, Yellow
Image of HSTPYL30004FPK2EA HSTPYL30004FPK2EA, Heat Shrink Tubing, Thin Wall, Yellow
play

HSTPYL30004FPK2EA, Heat Shrink Tubing, Thin Wall, Yellow

Brand: Burndy

Catalog ID: HSTPYL30004FPK2EA

Heat Shrink Tubing, 3" ID Min (Issued), 1.5" ID Max (Recovered), Thin Wall, Yellow, 4-Foot Lengths, 2 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYL30004FPK2EA

Color

Yellow

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945700499

Dimensions

Length

48 in

Width

3 in

Electrical Ratings

Voltage Rating

600 V