HUBBELL
Image of B-89423-40-70 PRC® Bushing - Model B-89423-40-70 - 46kV
*Representative image
Image of B-89423-40-70 PRC® Bushing - Model B-89423-40-70 - 46kV

PRC® Bushing - Model B-89423-40-70 - 46kV

Brand: PCORE Electric

Catalog ID: B-89423-40-70

PRC® Transformer-Circuit Breaker Bushing - 46kV/2000A - Bottom connected for Air-to-Oil Applications - 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89423-40-70

Product Type

PRC

Series

PRC™ Series

Type

Condenser Bushings

Dimensions

Dimensions

60.00 in x 9.25 in x 60.00 in

Height

60 in

Length

60 in

Weight

140 lb

Width

9.25 in

Electrical Ratings

BIL

250 kV

kV Class

46 kV