HUBBELL
Image of CFB4G30CRE Recessed 4-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB4G30CRE Recessed 4-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB4G30CRE Recessed 4-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB4G30CRE Recessed 4-Gang Concrete Floorbox with Rectangular Cover.
+2
Image of CFB4G30CRE Recessed 4-Gang Concrete Floorbox with Rectangular Cover.
Buy America(n) Qualified

Recessed 4-Gang Concrete Floorbox with Rectangular Cover.

Brand: Hubbell Premise Wiring

Catalog ID: CFB4G30CRE

SystemOne ETERNALâ„¢ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang CFB E-Series Box for Rectangular Covers, 3.00" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 4-Gang concrete floorbox with rectangular cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Painted Recessed 4-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 3.00" Minimum Depth of Pour
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

Product details

General

Application

For Use in Concrete Floors

Catalog Number

CFB4G30CRE

Color

Metallic/Green Epoxy Paint

Construction

Fabricated

Knockouts

12

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

4-Gang

Series

Concrete Floorboxes

Size

4-Gang

Style

4-Gang

Type

Recessed

UPC

783585695303

Dimensions

Dimensions

14.57 in x 11.33 in x 3.00 in

Height

3 in

Length

14.57 in

Width

11.33 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

Industry Standard(s)

  • cULus
  • UL514