HUBBELL
Image of C1502196 2" Square Shaft Lead (SS200), 6/8/10 x 5ft

2" Square Shaft Lead (SS200), 6/8/10 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1502196

SS200 Helical pile lead section; 2.0" square shaft; 3 Helix - 6/8/10"; Length - 5 ft (60"); Galvanized

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

Formerly C1100569

General

Application

Helical Anchoring

Catalog Number

C1502196

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Material Type

Non-Standard

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Lead Sections

UPC

096359856535

Dimensions

Anchor Helix Diameter(s)

6 in - 8 in - 10 in

Depth

10 in

Dimensions

60.00 in x 10.00 in x 10.00 in

Height

10 in

Length

60 in

Weight

95.305 lb

Width

10 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Configuration

Number of Helices

3

Logistics

Pallet Quantity

12

Standard Package

1