

Brand: OHIO BRASS
Catalog ID: S120094HA070
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S120094HA070
Fitting - Ground End
IEC Socket
Fitting - Live Line End
IEC Ball Fitting
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
88
Shed Style
Alternating
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2.8 IN
Length - Effective
104.71 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
95.4 IN (2424 MM)
Creep and Leakage Distance
284 IN (7211 MM)
Flashover Voltage - 60 Hz Dry
930 kV
Flashover Voltage - 60 Hz Wet
855 kV
Voltage Rating
345000 V
Withstand Voltage - 60 Hz Wet
590
Withstand Voltage - Lightning Impulse (Negative)
1560 kV
Withstand Voltage - Lightning Impulse (Positive)
1540 kV
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
Number of Sheds
88