
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HRCB12FAN
Cooling Fan Kit for HRCB12WHT and HRCB12PWHT 1' x 2' ceiling recessed boxes. Include mounting bracket, mounting hardware and leaded plug.
User ready for installation
Application
HRCB12WHT and HRCB12PWHT
Catalog Number
HRCB12FAN
Color
Natural
Construction
Fabricated
Material
Metallic
Mounting Method
Screw
Mounting Type
Field Installed
Series
Ceiling Boxes
Style
1" x 2"
Type
Recessed
UPC
783585695846
Dimensions
10.88 in x 1.89 in x 4.91 in
Dimensions Metric
276.3 mm x 48.1 mm x 124.6 mm
Height
4.91 in
Height Metric
124.6 mm
Length
10.88 in
Length Metric
276.3 mm
Width
1.89 in
Width Metric
48.1 mm
Mounting Method
Screw