HUBBELL
Recessed 1' x 2' Ceiling Boxes Cooling Fan Kit
Image of HRCB12FAN Recessed 1' x 2' Ceiling Boxes Cooling Fan Kit
Image of HRCB12FAN Recessed 1' x 2' Ceiling Boxes Cooling Fan Kit

Recessed 1' x 2' Ceiling Boxes Cooling Fan Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRCB12FAN

Cooling Fan Kit, 1' x 2' Ceiling Recessed Boxes

Cooling Fan Kit for HRCB12WHT and HRCB12PWHT 1' x 2' ceiling recessed boxes. Include mounting bracket, mounting hardware and leaded plug.

  • For use with HRCB12WHT and HRCB12PWHT 1' x 2' ceiling boxes
  • Mounting Bracket and Hardware Included
  • Field Installed

User ready for installation

General

Application

HRCB12WHT and HRCB12PWHT

Catalog Number

HRCB12FAN

Color

Natural

Construction

Fabricated

Material

Metallic

Mounting Method

Screw

Mounting Type

  • Field Installed
  • Field Installed

Product Family

Ceiling Boxes

Style

1" x 2"

Type

Recessed

UPC

783585695846

Dimensions

Dimensions

10.88 in x 1.89 in x 4.91 in

Dimensions Metric

276.3 mm x 48.1 mm x 124.6 mm

Height

4.91 in

Height Metric

124.6 mm

Length

10.88 in

Length Metric

276.3 mm

Weight

0.95 lb

Width

1.89 in

Width Metric

48.1 mm

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

1

Pallet Quantity

450