Brand: OHIO BRASS
Catalog ID: 214531C2CC
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Application
Distribution
Bracket Type
None
Catalog Number
214531C2CC
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Height
21.7 in
Creep and Leakage Distance
61.6 in (1564.6 mm)
Current - Low Current Long Duration (LCLD) Test
550 A
Duty Cycle
39 kV
Frequency Rating
48-62 Hz
MCOV
31.5 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Industry Standard(s)
IEEE/IEC