HUBBELL
Image of WCH15ATI WCH15ATI, Bundle Hanger, Stainless Steel, 1.5" Dia Bundle
Image of WCH15ATI WCH15ATI, Bundle Hanger, Stainless Steel, 1.5" Dia Bundle

WCH15ATI, Bundle Hanger, Stainless Steel, 1.5" Dia Bundle

Brand: Burndy

Catalog ID: WCH15ATI

Stainless Steel Bundle Hanger, 1.5" Dia Bundle, Corrosion resistant stainless steel for outstanding durability and performance. Compatible with tracker systems brackets such as ATI.

  • Innovative design allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Compatible with tracker system brackets such as ATI
  • Compact wire compartment secures wires up and away from hazards
  • Round geomety protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listing Pending

Product details

General

Application

  • PV Installations
  • Mounted via Tracker Bracket

Catalog Number

WCH15ATI

Corrosion Resistant?

Yes

Material

Series 300 Stainless Steel

UPC

621945687431

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1500