HUBBELL
Image of 5387-0 1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray
Image of 5387-0 1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray
Image of 5387-0 1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray
Image of 5387-0 1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray

1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray

OR

Brand: Bell

Catalog ID: 5387-0

1-Gang Weatherproof Deep Box, Three 1 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

5387-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

3

Outlet Size

1 in

Thread Size

1 in

Type

1-gang, deep

UPC

050169538708

Dimensions

Actual Depth

2.801 in

Cubic Capacity

22.5 cu.in

Depth

2.625 in

Height

4.56 in

Weight

0.787 lb

Width

2.805 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

15

Packaging Type

Shrink Wrapped

Pallet Quantity

1350

Standard Package

15