

Brand: Raco
Catalog ID: 3792-2

Catalog Number
3792-2
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Malleable Iron
Product Family
Liquidtight
Product Type
Commercial Fittings
UPC
050169379226
Dimensions
1.8 in x 1.047 in x 1.899 in
Form Size
1 in
Height
1.899 in
Length
1.8 in
Trade Size
1/2 in
Weight
0.219 lb
Width
1.047 in
Cable Range
0.250 - 0.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
Hazardous Rating(s)
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600