HUBBELL
3792-1
* Representative image
3792-1

1/2 in. Hubs - Form 1 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .425 - .500

Brand:

Raco

Catalog ID:

3792-4

1/2 in. Hubs - Form 1 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .425 - .500

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for indentification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • 1/2 in. to 3/4 in. Malleable Iron bodies
  • 1/2 in. to 3/4 in. Steel nuts
  • Additional sizes available

Product details

LT CORD

General

Catalog Number

3792-4

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Malleable Iron

UPC

050169379240

Dimensions

Dimensions

1.8 in x 1.047 in x 1.899 in

Form Size

1 in

Height

1.899 in

Length

1.8 in

Trade Size

1/2 in

Weight

0.216 lb

Width

1.047 in

Conductor Related

Cable Range

.425 - .500 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7600

Resources and downloads