HUBBELL
Image of 5180-0 1-Gang Horizontal Weatherproof Cover, Duplex, Gray
Image of 5180-0 1-Gang Horizontal Weatherproof Cover, Duplex, Gray
play
360 View
Image of 5180-0 1-Gang Horizontal Weatherproof Cover, Duplex, Gray
+1
Image of 5180-0 1-Gang Horizontal Weatherproof Cover, Duplex, Gray

1-Gang Horizontal Weatherproof Cover, Duplex, Gray

OR

Brand: Bell

Catalog ID: 5180-0

1-Gang Horizontal Weatherproof Cover, Duplex, Gray

  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Rugged metallic construction with powder-coat finish resists scratches and wear
  • Provides weatherproof protection for an outdoor receptacle
  • Designed for a horizontal outlet

Product details

General

Application

Flip

Catalog Number

5180-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169518007

Weather Resistant

Yes

Dimensions

Actual Depth

1 in

Height

2.813 in

Weight

0.383 lb

Width

4.563 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

24

Packaging Type

Shrink

Pallet Quantity

3456

Standard Package

24

Media

360 View