HUBBELL
Image of 1380 2-1/2 in. to 1 in. Reducing Washer

2-1/2 in. to 1 in. Reducing Washer

Brand: Raco

Catalog ID: 1380

2-1/2 in. to 1 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1380

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1380

UPC

050169013809

Dimensions

Dimensions

0.125 in x 3.188 in x 3.188 in

Height

3.188 in

Length

0.125 in

Trade Size

2-1/2 in to 1 in

Weight

0.117 lb

Width

3.188 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

14000