HUBBELL
Image of 1802 1/2 in. Rigid/IMC Compression Connector, Uninsulated
Image of 1802 1/2 in. Rigid/IMC Compression Connector, Uninsulated

1/2 in. Rigid/IMC Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 1802

1/2 in. Rigid/IMC Compression Connector, Uninsulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1802

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Connectors

Material

Steel/Malleable Iron

UPC

050169018026

Dimensions

Dimensions

1.406 in x 1.063 in x 1.063 in

Height

1.063 in

Length

1.406 in

Trade Size

1/2 in

Weight

0.118 lb

Width

1.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

10500

Resources and downloads