Brand: Raco
Catalog ID: 2103
Catalog Number
2103
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Yes
Fitting Type
Connectors
Item Type
4D
Material
Malleable Iron
UPC
050169021033
Dimensions
1.469 in x 1.38 in x 1.938 in
Height
1.938 in
Length
1.469 in
Trade Size
3/4 in
Weight
0.2 lb
Width
1.38 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
14400