Brand: Raco
Catalog ID: 821
Catalog Number
821
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
821
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Type
Device Cover
UPC
050169008218
Cubic Capacity
10.3 cu.in
Dimensions
0.75 in x 7.063 in x 4.5 in
Height
4.5 in
Length
0.75 in
Raised Height
0.75 in
Weight
0.59 lb
Width
7.063 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1600