HUBBELL
Image of A1000W ALLURE® Series, 1 -Gang Wallplate, White
Image of A1000W ALLURE® Series, 1 -Gang Wallplate, White
play
3D View
play
360 View
+5
TayMac®: Allure® Designer Wall Plates

ALLURE® Series, 1 -Gang Wallplate, White

Brand: TayMac

Catalog ID: A1000W

Collection name: ALLURE®

ALLURE® 1 -Gang Wallplate, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A1000W

Color

White

Material

Plastic

Number of Gang(s)

1-Gang

Product Family

Non-Metallic

Product Type

Wallplates

Series

ALLURE® Series

Style

1-Device

Sub Brand

ALLURE®

UPC

092326711210

Dimensions

Dimensions

0.35 in x 5.09 in x 3.19 in

Height

3.19 in

Length

0.35 in

Package Height

6.42 in

Package Length

3.54 in

Package Weight

0.488 lb

Package Width

2.91 in

Weight

0.081 lb

Width

5.09 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

192

Minimum Pack Quantity

6

Pallet Quantity

5184