HUBBELL
650CSA
650CSA

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's, Ground Screw Driven

Brand:

Raco

Catalog ID:

650CSA

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's, Ground Screw Driven

  • Welded construction
  • 4 in. x 2 in., 1-1/2 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 11.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

650CSA

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Type

Box

UPC

050169506509

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.5 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Weight

0.471 lb

Width

2.125 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5000

Resources and downloads