Brand: Raco
Catalog ID: 257
Bracket Type
No Bracket
Catalog Number
257
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Size
4-11/16 in
Type
Box
UPC
050169902578
Wiring System
Conduit
Actual Depth
2.188 in
Cubic Capacity
42 cu.in
Depth
2.125 in
Height
4.688 in
Raised Ground
Yes
Weight
1.096 lb
Width
4.688 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2025)
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1500