Brand: TayMac
Catalog ID: WRTI-DD
Catalog Number
WRTI-DD
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi
Style
2-Duplex
UPC
092326180450
Dimensions
0.14 in x 4.55 in x 5 in
Height
5 in
Length
0.14 in
Weight
0.108 lb
Width
4.55 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500