HUBBELL
4 in. Square Cover, 1-Device, 5/8 in. Raised
Image of 768 4 in. Square Cover, 1-Device, 5/8 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 5/8 in. Raised

Brand: Raco

Catalog ID: 768

4 in. Square Cover, 1-Device, 5/8 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

768

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Material

768

Size

4 in

Type

Mud Ring

UPC

050169907689

Dimensions

Cubic Capacity

4.5 cu.in

Dimensions

0.625 in x 4 in x 4 in

Height

4 in

Length

0.625 in

Raised Height

0.625 in

Size

4 in

Weight

0.255 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250