HUBBELL
Image of 737 4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C
Image of 737 4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C
play
360 View
Image of 737 4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C
+2
Image of 737 4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C

4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C

OR

Brand: Raco

Catalog ID: 737

4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C

  • Includes required hardware for mounting the receptacle
  • Accepts two duplex receptacles
  • Installation instructions on poly bag
  • 6.5 cu. in. capacity

Product details

General

Catalog Number

737

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

737

Paintable/Stainable

Yes

UPC

050169007372

Dimensions

Cubic Capacity

3.3 cu.in

Depth

0.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Height

0.5 in

Weight

0.179 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

10800

Resources and downloads

Media

360 View