
Brand: TayMac
Catalog ID: CSC400
Catalog Number
CSC400
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
Conduit Body Replacement Parts
UPC
092326213882
Dimensions
14.97 in x 5.52 in x 0.2 in
Height
0.2 in
Length
14.97 in
Trade Size
4 in
Weight
0.79 lb
Width
5.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
800